Eaton B-Line series TOLCO sway brace attachment for I beam, Seismic brace attachement to steel, Steel, Fits flange width 12"-14", Adjustable sway brace attachment to steel Type 2, Plain
| Product Name |
Eaton B-Line series TOLCO sway brace attachment for I beam
|
| Catalog Number |
FIG 800 TYPE2X12-14 ATMT PLN
|
| UPC |
782051718379
|
| Product Length/Depth |
16.5 in
|
| Product Height |
4.754 in
|
| Product Width |
2 in
|
| Product Weight |
5.115 lb
|
| Certifications |
UL/CUL listed
|
| Finish |
Plain
|
| Material |
Steel
|
| Application |
Seismic brace attachment to steel
|
| Type |
Adjustable sway brace attachment to steel Type 2
|
| Special features |
Fits flange width 12"-14"
|