Eaton B-Line series TOLCO sway brace attachment for I beam, Seismic brace attachement to steel, Steel, Fits flange width 4"-6", Adjustable sway brace attachment to steel Type 2, Electro-galvanized
| Product Name |
Eaton B-Line series TOLCO sway brace attachment for I beam
|
| Catalog Number |
FIG 800 TYPE2X4-6 ATMT EG
|
| UPC |
782051744750
|
| Product Length/Depth |
8.5 in
|
| Product Height |
4.754 in
|
| Product Width |
2 in
|
| Product Weight |
3.569 lb
|
| Certifications |
UL/CUL listed
|
| Finish |
Electro-plated
|
| Material |
Steel
|
| Application |
Seismic brace attachment to steel
|
| Type |
Adjustable sway brace attachment to steel Type 2
|
| Special features |
Fits flange width 4"-6"
|