下载文档 () / 20
动力,因我们而不同*

FIG 825A TYPE AEQB BJ PLN

Eaton B-Line series TOLCO sway brace attachment for bar joist, 1600 lbs, Steel, Bar joist sway brace attachment to steel, Plain

常用规格

Product Name
Eaton B-Line series TOLCO sway brace attachment for bar joist
Catalog Number
FIG 825A TYPE AEQB BJ PLN
UPC
782051718485
Product Length/Depth
3.719 in
Product Height
2.5 in
Product Width
3.53 in
Product Weight
1.6 lb
Certifications
UL/CUL listed

Material type

Finish
Plain
Material
Steel

Other product information

Type
Bar joist sway brace attachment to steel

Special features and ratings

Load capacity
1600 lbs

导出产品规格