下载文档 () / 20
动力,因我们而不同*

FIG 907 1 1/4X1 1/4FWSWA EG

Eaton B-Line series TOLCO four way sway brace attachment, Electro-galvanized finish, 655 lbs load capacity, Steel, 4-way longitudinal sway brace attachment

常用规格

Product Name
Eaton B-Line series TOLCO four way sway brace attachment
Catalog Number
FIG 907 1 1/4X1 1/4FWSWA EG
UPC
782051718690
Product Length/Depth
4.375 in
Product Height
4.375 in
Product Width
5.25 in
Product Weight
1.09 lb
Certifications
Not Applicable

Material type

Finish
Electro-plated
Material
Steel

Other product information

Type
4-way longitudinal sway brace attachment

Special features and ratings

Load capacity
655 lbs

导出产品规格