Eaton B-Line series TOLCO swivel sway brace attachment, Electro-galvanized, 11/16" hole size, 2015 lbs load capacity, Steel, No-thread swivel sway brace attachment
| Product Name |
Eaton B-Line series TOLCO swivel sway brace attachment
|
| Catalog Number |
FIG 909-1-5/8HL-EG
|
| UPC |
799038543916
|
| Product Length/Depth |
6 in
|
| Product Height |
1 in
|
| Product Width |
1.625 in
|
| Product Weight |
0.9 lb
|
| Certifications |
UL Listed
|
| Finish |
Electro-plated
|
| Material |
Steel
|
| Type |
No-thread swivel sway brace attachment
|
| Load capacity |
2015 lbs
|