| Product Name |
Eaton B-Line series TOLCO clevis hanger for NFPA
|
| Catalog Number |
FIG 1NFPA-2-1/2-HDG
|
| UPC |
799038581338
|
| Product Length/Depth |
0.458 in
|
| Product Height |
1.24 in
|
| Product Width |
0.395 in
|
| Product Weight |
0.34 lb
|
| Compliances |
Not Applicable
|
| Certifications |
cUL Listed
UL Listed FM Approved |
| Application |
Attached hanger rod to side of beams or walls
|
| Model |
Side beam bracket for NFPA rod and fastener sizing
|
| Type |
Type 1
|
| Finish |
Hot-dipped galvanized
|
| Material |
Steel
|