Eaton B-Line series TOLCO Trimline adjustable band hanger, 0.9960" H x 5.4960" L x 3.7080" W, Steel, Stainless steel type 316, 650 op temp
| Product Name |
Eaton B-Line series TOLCO Trimline adjustable band hanger
|
| Catalog Number |
FIG 200 3 BANDHANGER W/HEX NUTS 316
|
| UPC |
782051706864
|
| Product Length/Depth |
5.496 in
|
| Product Height |
0.996 in
|
| Product Width |
3.708 in
|
| Product Weight |
0.29 lb
|
| Certifications |
cUL Listed
UL Listed |
| Application |
Design permit hanger adjustment after installation
|
| Operating temperature - max |
650 °F
|
| Model |
“Trimline” adjustable band hanger
|
| Special features |
Hanger is easily installed around pipe
|
| Type |
Band hanger
|
| Finish |
Stainless steel type 316
|
| Material |
Steel
|