Eaton B-Line series TOLCO Trimline adjustable band hanger, 0.8710" H x 3.7910" L x 1.9510" W, Steel, Pre-galvanized, 650 temp, 1.25" pipe
| Product Name |
Eaton B-Line series TOLCO Trimline adjustable band hanger
|
| Catalog Number |
FIG 200-1-1/4-PGL
|
| UPC |
782051706659
|
| Product Length/Depth |
3.791 in
|
| Product Height |
0.871 in
|
| Product Width |
1.951 in
|
| Product Weight |
0.09 lb
|
| Certifications |
cUL Listed
UL Listed |
| Application |
Design permit hanger adjustment after installation
|
| Operating temperature - max |
650 °F
|
| Pipe size - max |
1.25 in
|
| Model |
Trimline” adjustable band hanger
|
| Type |
Type 10
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|