Eaton B-Line series TOLCO Trimline adjustable band hanger, 0.8710" H x 3.4320" L x 1.6920" W, Steel, Pre-galvanized, 650 temp, 1" pipe size
| Product Name |
Eaton B-Line series TOLCO Trimline adjustable band hanger
|
| Catalog Number |
FIG 200-1-PGL
|
| UPC |
782051706604
|
| Product Length/Depth |
3.432 in
|
| Product Height |
0.871 in
|
| Product Width |
1.692 in
|
| Product Weight |
0.09 lb
|
| Certifications |
cUL Listed
UL Listed |
| Application |
Design permit hanger adjustment after installation
|
| Operating temperature - max |
650 °F
|
| Pipe size - max |
1 in
|
| Model |
Trimline” adjustable band hanger
|
| Type |
Type 10
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|