Eaton B-Line series TOLCO Trimline adjustable band hanger, 0.8690" H x 3.1020" L x 1.3460" W, Steel, Pre-galvanized, 650 temp, 0.75" pipe
| Product Name |
Eaton B-Line series TOLCO Trimline adjustable band hanger
|
| Catalog Number |
FIG 200-3/4-PGL
|
| UPC |
782051706581
|
| Product Length/Depth |
3.102 in
|
| Product Height |
0.869 in
|
| Product Width |
1.346 in
|
| Product Weight |
0.085 lb
|
| Certifications |
cUL Listed
UL Listed |
| Application |
Design permit hanger adjustment after installation
|
| Operating temperature - max |
650 °F
|
| Pipe size - max |
0.75 in
|
| Model |
Trimline” adjustable band hanger
|
| Type |
Type 10
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|