下载文档 () / 20
动力,因我们而不同*

FIG 985 3/8-5/8 EG

Eaton B-Line series TOLCO rigid bracing system attachments, Electro-galvanized, 2015 lbs, Steel, Fig 985, fits rod sizes 3/8" thru 5/8", Mechanical fast clamp

常用规格

Product Name
Eaton B-Line series TOLCO rigid bracing system attachments
Catalog Number
FIG 985 3/8-5/8 EG
UPC
782051719024
Product Length/Depth
5.125 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
8.8 lb
Certifications
OSHPD Certified

Material type

Finish
Electro-plated
Material
Steel

Other product information

Model
Fig 985
Type
Mechanical fast clamp

Special features and ratings

Load capacity
2015 lbs
Special features
fits rod sizes 3/8" thru 5/8"

导出产品规格