Eaton B-Line series TOLCO branch line restraints, System Piping Attachment for Restraint Assembly For CPVC and Steel Pipe, Pre-galvanized, 300 lbs load capacity, Steel, 1.25 "
| Product Name |
Eaton B-Line series TOLCO branch line restraints
|
| Catalog Number |
FIG. 77-1 1/4-PGL
|
| UPC |
799038629115
|
| Product Height |
1 in
|
| Product Weight |
0.278 lb
|
| Certifications |
UL Listed
|
| Finish |
Pre-galvanized
|
| Material |
Steel
|
| Size |
1.25 inch
|
| Load capacity |
300 lbs
|