Field to be updated with a marketing long description in the future and will no longer contain the catalog number FIG. 828 PLN
| Product Name |
Eaton B-Line series TOLCO sway brace attachment for I beam
|
| Catalog Number |
FIG. 828 PLN
|
| UPC |
799038825807
|
| Product Length/Depth |
4.375 in
|
| Product Height |
4.063 in
|
| Product Width |
4.406 in
|
| Product Weight |
3.404 lb
|
| Compliances |
Not Applicable
|
| Certifications |
UL/CUL listed
|
| Material |
Steel
|
| Type |
Universal sway brace attachment to steel
|