下载文档 () / 20
动力,因我们而不同*

FLB140 WT15 2

Eaton Crouse-Hinds series FLB circuit breaker, 15A, EHD frame type, Thermal magnetic, Threaded cover construction, Copper-free aluminum, Cutler-Hammer breaker, Two-pole, Non-interchangeable trip, 1", 480 Vac/250 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series FLB circuit breaker
Catalog Number
FLB140 WT15 2
UPC
782274449067
Product Length/Depth
6.25 in
Product Height
10.25 in
Product Width
7 in
Product Weight
12.4 lb

产品规格

Amperage Rating
15 A
Voltage rating
480 Vac/250 Vdc
Circuit breaker type
Thermal magnetic
Circuit breaker frame type
EHD
Area classification
Hazardous/Classified Locations
Enclosure cover construction
Threaded
Manufacturer
Cutler-Hammer
Trade size
1"
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9
Enclosure
With circuit breaker
Enclosure material
Copper-free aluminum
Number of poles
Two-pole
Special features
Non-interchangeable trip

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。