下载文档 () / 20
动力,因我们而不同*

FLB142 WT100 3

Eaton Crouse-Hinds series FLB circuit breaker, 100A, EHD frame type, Thermal magnetic, Threaded cover construction, Copper-free aluminum, Cutler-Hammer breaker, Three-pole, Non-interchangeable trip, 1-1/2", 480 Vac

常用规格

Product Name
Eaton Crouse-Hinds series FLB circuit breaker
Catalog Number
FLB142 WT100 3
UPC
782274466149
Product Length/Depth
8.5 in
Product Height
13.38 in
Product Width
9.13 in

产品规格

Amperage Rating
100 A
Voltage rating
480 Vac
Circuit breaker type
Thermal magnetic
Circuit breaker frame type
EHD
Area classification
Hazardous/Classified Locations
Enclosure cover construction
Threaded
Manufacturer
Cutler-Hammer
Trade size
1-1/2"
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class I, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9
Enclosure
With circuit breaker
Enclosure material
Copper-free aluminum
Number of poles
Three-pole
Special features
Non-interchangeable trip

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。