Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior
FLC217EMT2RV-1

FLC217EMT2RV-1

Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior, 50/60 Hz, 2 ft, Acrylic lens, T8, Copper-free alum, Ceil mt, 2-lamp, Emer battery, 1 lamp, 277V max., test switch, red filter tube separate ballast (1 lamp), 120-277 Vac, 17W
FLC217EMT2RV-1 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior
Catalog Number
FLC217EMT2RV-1
UPC
662276395176
Product Length/Depth
24.75 in
Product Height
2.63 in
Product Width
7.25 in
Product Weight
6 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
2 ft
Lens material
Acrylic
Light type
T8
Material
Copper-free aluminum
Number of lamps
2-lamp
Wattage
17W
Mounting Method
Ceiling
Frequency rating
50/60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V max., test switch, red filter tube with separate ballast (one lamp)
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.