知识搜索
下载文档 () / 20
动力,因我们而不同*

FLC220-226

Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior, 60 Hz, 2 ft, Acrylic lens, T12, Copper-free aluminum, Ceiling mount, 2-lamp, 220 Vac, 20W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior
Catalog Number
FLC220-226
UPC
662276395213
Product Length/Depth
24.75 in
Product Height
2.63 in
Product Width
7.25 in
Product Weight
8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
2 ft
Light type
T12
Number of lamps
2-lamp
Wattage
20W
Voltage rating
220 Vac
Frequency rating
60 Hz
Mounting Method
Ceiling
Material
Copper-free aluminum
Lens material
Acrylic

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。