Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior
FLC220-226

FLC220-226

Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior, 60 Hz, 2 ft, Acrylic lens, T12, Copper-free aluminum, Ceiling mount, 2-lamp, 220 Vac, 20W
FLC220-226 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior
Catalog Number
FLC220-226
UPC
662276395213
Product Length/Depth
24.75 in
Product Height
2.63 in
Product Width
7.25 in
Product Weight
8 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
2 ft
Lens material
Acrylic
Light type
T12
Material
Copper-free aluminum
Number of lamps
2-lamp
Wattage
20W
Mounting Method
Ceiling
Frequency rating
60 Hz
Voltage rating
220 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.