Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior
FLC240EMT2

FLC240EMT2

Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior, 60 Hz, 4 ft, Acrylic lens, T12ES, Copper-free aluminum, Ceiling mount, 2-lamp, Emergency battery back-up ballast, one lamp, 277V max., test switch, 120 Vac, 34W
FLC240EMT2 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FLC marine interior
Catalog Number
FLC240EMT2
UPC
662276395312
Product Length/Depth
48.75 in
Product Height
2.63 in
Product Width
7.25 in
Product Weight
13.6 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
4 ft
Lens material
Acrylic
Light type
T12ES
Material
Copper-free aluminum
Number of lamps
2-lamp
Wattage
34W
Mounting Method
Ceiling
Frequency rating
60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V max., test switch
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.