下载文档 () / 20
动力,因我们而不同*

FLS K2

Eaton Crouse-Hinds series FLB operating handle assembly, Includes handle, shaft, bushing, arm, indicating plate and hardware, Used with FLB 115,116,141,142, 222, 361, 362 series circuit breakers

常用规格

Product Name
Eaton Crouse-Hinds series FLB operating handle assembly
Catalog Number
FLS K2
UPC
782274448664
Product Weight
0.64 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Type
Used with FLB 115,116,141,142, 222, 361, 362 series circuit breakers
Special features
Includes handle, shaft, bushing, arm, indicating plate and hardware

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。