下载文档 () / 20
动力,因我们而不同*

FLS30364 1 33 S784

Eaton Crouse-Hinds series FLS enclosed switch, 30A, With switch, Non-fused, 5 HP/7.5 HP/10 HP/20 HP/25 HP, Copper-free aluminum, Three-phase, 1A and 1B contacts aux switch, 1-1/2", Visible blade motor circuit switch, 125-600 Vac/250 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series FLS enclosed switch
Catalog Number
FLS30364 1 33 S784
UPC
782274213644
Product Length/Depth
8.5 in
Product Height
13.13 in
Product Width
9.13 in
Product Weight
23 lb

产品规格

Special features
1A and 1B contacts auxiliary switch
Type
Visible blade motor circuit switch
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class II, Division 1
Class III
Class I, Division 1
Class I, Division 2
NEMA Rating
4
3
7
12
9
Amperage Rating
30A
Enclosure type
With switch
Fusing
Non-fused
Horsepower
5 hp/7.50 hp/10 hp/20 hp/25 hp
Material
Copper-free aluminum
Phase
Three-phase
Trade size
1-1/2"
Voltage rating
125-600 Vac / 250 Vdc

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。