下载文档 () / 20
动力,因我们而不同*

FLS30364 1 33

Eaton Crouse-Hinds series FLS enclosed switch, 30A, With switch, Non-fused, 5 HP/7.5 HP/10 HP/20 HP/25 HP, Copper-free aluminum, Three-phase, 1-1/2", Visible blade motor circuit switch, 125-600 Vac/250 Vdc

常用规格

Product Name
Eaton Crouse-Hinds series FLS enclosed switch
Catalog Number
FLS30364 1 33
UPC
782274403304
Product Length/Depth
8.5 in
Product Height
13.13 in
Product Width
9.13 in
Product Weight
22.35 lb

产品规格

Type
Visible blade motor circuit switch
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9
12
Amperage Rating
30A
Enclosure type
With switch
Fusing
Non-fused
Horsepower
5 hp/7.50 hp/10 hp/20 hp/25 hp
Material
Copper-free aluminum
Phase
Three-phase
Trade size
1-1/2"
Voltage rating
125-600 Vac / 250 Vdc

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。