Eaton Crouse-Hinds series Pauluhn FMR marine interior
FMR115

FMR115

Eaton Crouse-Hinds series Pauluhn FMR marine interior, 60 Hz, Acrylic lens, T8, Galvanized steel, Wall mount, 1-lamp, Mirror type, 120 Vac, 15W
FMR115 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn FMR marine interior
Catalog Number
FMR115
UPC
662276395374
Product Length/Depth
18.5 in
Product Height
4.31 in
Product Width
2.5 in
Product Weight
3.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T8
Material
Galvanized steel
Number of lamps
1-lamp
Wattage
15W
Mounting Method
Wall
Frequency rating
60 Hz
Type
Mirror
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.