知识搜索
下载文档 () / 20
动力,因我们而不同*

FMVA-11-76-M25-UNV1-M2

Eaton Crouse-Hinds series Champ FMVA LED floodlight, 0.79 - 0.28A, Cool white, 25 mm entry, Heat and impact resistant glass lens, 11000 lumens, 158 lm/W, Die cast aluminum, Yoke mount, 7x6 optics, Gray epoxy powder coat, 100-277 Vac, 77W

常用规格

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA-11-76-M25-UNV1-M2
UPC
662277153065
Product Length/Depth
16.12 in
Product Height
14.94 in
Product Width
9.94 in
Product Weight
24.92 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP67
IP66

Product specifications

Lamp type
LED
Lumens
11000
Lumens per watt
158
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
100-277 Vac
Frequency rating
50/60 Hz
Optical distribution
7x6
Entry size
25 mm
Lens material
Heat and impact resistant glass
Wattage
77W
Power factor
> 0.90
Amperage Rating
0.79 - 0.28A
Material
Die cast aluminum
Special features
Gray epoxy powder coat

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。