知识搜索
下载文档 () / 20
动力,因我们而不同*

FMVA-11-76-PC-UNV3-M2

Eaton Crouse-Hinds series Champ FMVA LED floodlight, 0.22 - 0.16A, Cool white, Dimmable driver, 3/4" entry, Clear polycarbonate lens, 11000 lm, 158 lm/W, Die cast aluminum, Yoke mount, 7x6 optics, Gray epoxy powder coat, 347-480 Vac, 75W

常用规格

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA-11-76-PC-UNV3-M2
UPC
662277153089
Product Length/Depth
16.12 in
Product Height
14.94 in
Product Width
9.94 in
Product Weight
24.92 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
IP67

Product specifications

Lamp type
LED
Lumens
11000
Lumens per watt
158
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Optical distribution
7x6
Entry size
3/4"
Lens material
Clear polycarbonate
Wattage
75W
Dimming
Dimmable driver
Power factor
> 0.90
Amperage Rating
0.22 - 0.16A
Material
Die cast aluminum
Special features
Gray epoxy powder coat

导出产品规格