知识搜索
下载文档 () / 20
动力,因我们而不同*

FMVA-13-76-GV-UNV1-M2

Eaton Crouse-Hinds series Champ FMVA LED floodlight, 0.91 - 0.32A, Cool white, Dimm driver, 3/4", Glass lens, 13000 lm, 154 lm/W, Die cast alum, Yoke mt, 7x6 optics, Gray epoxy powder coat, bolt-on wire guard, std visor, 100-277 Vac, 90W

常用规格

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA-13-76-GV-UNV1-M2
UPC
662277183000
Product Length/Depth
16.938 in
Product Height
20.313 in
Product Width
14.75 in
Product Weight
24.95 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
IECEx/ATEX hazardous rating
Zone 21
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
IP67

Product specifications

Lamp type
LED
Lumens
13000
Lumens per watt
154
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
100-277 Vac
Frequency rating
50/60 Hz
Optical distribution
7x6
Entry size
3/4"
Lens material
Heat and impact resistant glass
Wattage
90W
Dimming
Dimmable driver
Power factor
> 0.90
Amperage Rating
0.91 - 0.32A
Material
Die cast aluminum
Special features
Gray epoxy powder coat, bolt-on wire guard, standard visor

导出产品规格