知识搜索
下载文档 () / 20
动力,因我们而不同*

FMVA-3-W-66-UNV1-M2

Eaton Crouse-Hinds series Champ FMVA LED floodlight, 0.26A, Warm white, Dimmable driver, 50/60 Hz, Heat and impact resistant glass lens, 3000 lumens, 111 lm/W, Die cast alum, Yoke mount, 6x6 optics, > 0.90 PF, 120-277 Vac, 125-250 Vdc, 30W

常用规格

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA-3-W-66-UNV1-M2
UPC
662277147286
Product Length/Depth
14.1 in
Product Height
12.8 in
Product Width
12.6 in
Product Weight
14.7 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
3000
Lumens per watt
111
Color temperature
Warm white
Mounting Method
Yoke
Voltage rating
120-277 Vac, 125-250 Vdc
Frequency rating
50/60 Hz
Optical distribution
6x6
Lens material
Heat and impact resistant glass
Wattage
30W
Dimming
Dimmable driver
Power factor
> 0.90
Amperage Rating
0.26A
Material
Die cast aluminum

导出产品规格