知识搜索
下载文档 () / 20
动力,因我们而不同*

FMVA-7-66-DG-UNV3-M2

Eaton Crouse-Hinds series Champ FMVA LED floodlight, 0.16A, Cool white, Dimmable driver, 50/60 Hz, Diffused glass lens, 7000 lumens, 115 lm/W, Die cast aluminum, Yoke mount, 6x6 optics, > 0.90 PF, 347-480 Vac, 56W

常用规格

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA-7-66-DG-UNV3-M2
UPC
662277147200
Product Length/Depth
14.1 in
Product Height
12.8 in
Product Width
12.6 in
Product Weight
14.7 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
7000
Lumens per watt
115
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Optical distribution
6x6
Lens material
Diffused glass
Wattage
56W
Dimming
Dimmable driver
Power factor
> 0.90
Amperage Rating
0.16A
Material
Die cast aluminum

导出产品规格