Eaton Crouse-Hinds series Champ FMVA LED floodlight
FMVA11LCY-UNV1-76-M25

FMVA11LCY-UNV1-76-M25

Eaton Crouse-Hinds series Champ FMVA LED floodlight, Cool white, Dimmable driver, 25mm entry, 320W equiv, Heat and impact resistant glass lens, 11000 lumens, 144 lm/W, Die cast alum, Yoke mount, 100-277 Vac, 108-250 Vdc, 84W, 7x6 optics
FMVA11LCY-UNV1-76-M25 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA11LCY-UNV1-76-M25
UPC
662276911239
Product Length/Depth
15.5 in
Product Height
12 in
Product Width
7 in
Product Weight
32.5 lb

产品规格

Lumens
11000
Wattage
84 W
Mounting Method
Yoke
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Color temperature
Cool white
Dimming
Dimmable driver
Entry size
25 mm
Equivalent luminaire
320W
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
7x6
Power factor
> 0.90
Lumens per watt
144
Frequency rating
50/60 Hz
Voltage rating
100-277 Vac, 108-250 Vdc
Lamp type
LED
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.