知识搜索
下载文档 () / 20
动力,因我们而不同*

FMVA20LCY/UNV1 76 M20 S891

Eaton Crouse-Hinds series Champ FMVA high lumen LED floodlight, 1.76A, Cool white, Dimmable driver, 20mm, 600-750W equiv, Diffused glass lens, 20,000 lumens, 115 lm/W, Die cast alum, 7x6 optics, Gray paint, 100-277 Vac, 177W

常用规格

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA20LCY/UNV1 76 M20 S891
UPC
662276819085
Product Length/Depth
17.85 in
Product Height
12 in
Product Width
7 in
Product Weight
32.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
20000
Lumens per watt
115
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
100-277 Vac
Frequency rating
50/60 Hz
Optical distribution
7x6
Entry size
20 mm
Lens material
Diffused glass
Finish color
Gray
Wattage
177W
Dimming
Dimmable driver
Equivalent luminaire
600-750W
Power factor
> 0.90
Amperage Rating
1.76 A
Material
Die cast aluminum

导出产品规格