知识搜索
下载文档 () / 20
动力,因我们而不同*

FMVA20LWY/UNV1 76

Eaton Crouse-Hinds series Champ FMVA LED floodlight, 1.76A, Warm white, Dimmable driver, 3/4", 600-750W equiv, Heat and impact resistant glass lens, 20,000 lm, 115 lm/W, Die cast alum, 7x6 optics, Gray paint, 100-277 Vac, 177W

常用规格

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA20LWY/UNV1 76
UPC
662276673359
Product Length/Depth
17.85 in
Product Height
12 in
Product Width
7 in
Product Weight
77 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
20000
Lumens per watt
115
Color temperature
Warm white
Mounting Method
Yoke
Voltage rating
100-277 Vac
Frequency rating
50/60 Hz
Optical distribution
7x6
Entry size
3/4"
Lens material
Heat and impact resistant glass
Finish color
Gray
Wattage
177W
Dimming
Dimmable driver
Equivalent luminaire
600-750W
Power factor
> 0.90
Amperage Rating
1.76 A
Material
Die cast aluminum

导出产品规格