知识搜索
下载文档 () / 20
动力,因我们而不同*

FMVA25LCY/UNV34 33

Eaton Crouse-Hinds series Champ FMVA LED floodlight, 0.63A, Cool white, Dimmable driver, 3/4" entries, 750-1000W equiv, Heat and impact resistant glass lens, 25,000 lm, 117 lm/W, Die cast alum, 3x3 optics, Gray paint, 347-480 Vac, 217W

常用规格

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA25LCY/UNV34 33
UPC
662276845381
Product Length/Depth
17.85 in
Product Height
12 in
Product Width
7 in
Product Weight
77 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class I, Zone 2
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
25000
Lumens per watt
117
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Optical distribution
3x3
Entry size
3/4"
Lens material
Heat and impact resistant glass
Finish color
Gray
Wattage
217W
Dimming
Dimmable driver
Equivalent luminaire
750-1000W
Power factor
> 0.90
Amperage Rating
0.19A
Material
Die cast aluminum

导出产品规格