Eaton Crouse-Hinds series Pauluhn FN marine interior
FN117LLCO

FN117LLCO

Eaton Crouse-Hinds series Pauluhn FN marine interior, 50/60 Hz, Acrylic lens, T8, Aluminum, Wall mount, 1-lamp, Lamp included, without convenience outlet, Berth/mirror type, 120-277 Vac, 17W
FN117LLCO - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn FN marine interior
Catalog Number
FN117LLCO
UPC
662276453838
Product Length/Depth
24.75 in
Product Height
6 in
Product Width
4.25 in
Product Weight
5.95 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lens material
Acrylic
Light type
T8
Material
Aluminum
Number of lamps
1-lamp
Wattage
17W
Mounting Method
Wall
Frequency rating
50/60 Hz
Special features
Lamp included, without convenience outlet
Type
Berth/mirror
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.