知识搜索
下载文档 () / 20
动力,因我们而不同*

FPS217EMT2RV-1

Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluor,1 non-metallic cable gland, 1 end plugged,2 ft,Matte polycarb lens,T8 bi-pin,FRP,2-lamp,battery back-up,one lamp,277V max,test switch,red filter tube,Through feed,120-277 Vac,17W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid FPS linear fluorescent light fixture
Catalog Number
FPS217EMT2RV-1
UPC
662276373778
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
Fiberglass-reinforced polyester
Number of lamps
2-lamp
Lamp length
2 ft
Light type
T8 bi-pin
Wattage
17W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry type
One non-metallic cable gland and one end plugged
Lens material
Matte polycarbonate
Special features
Emergency battery back-up ballast, one lamp, 277V maximum, test switch, red filter tube with separate ballast (one lamp)

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。