Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior
FR117J

FR117J

Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior, 50/60 Hz, 2 ft, Acrylic lens, T8, Aluminum, Recessed ceiling mount, 1-lamp, 120-277 Vac, 17W
FR117J - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior
Catalog Number
FR117J
UPC
662276396609
Product Length/Depth
29.13 in
Product Height
4.94 in
Product Width
9.13 in
Product Weight
9.5 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
2 ft
Lens material
Acrylic
Light type
T8
Material
Aluminum
Number of lamps
1-lamp
Wattage
17W
Mounting Method
Recessed ceiling
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.