Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior
FR220J

FR220J

Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior, 60 Hz, 2 ft, Acrylic lens, T12, Aluminum, Recessed ceiling mount, 2-lamp, 120 Vac, 20W
FR220J - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior
Catalog Number
FR220J
UPC
662276396715
Product Length/Depth
29.13 in
Product Height
4.94 in
Product Width
9.13 in
Product Weight
11 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
2 ft
Lens material
Acrylic
Light type
T12
Material
Aluminum
Number of lamps
2-lamp
Wattage
20W
Mounting Method
Recessed ceiling
Frequency rating
60 Hz
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.