Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior
FR240E

FR240E

Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior, 60 Hz, 4 ft, Flat white lens, T12ES, Aluminum, Recessed ceiling mount, 2-lamp, 120 Vac, 34W
FR240E - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior
Catalog Number
FR240E
UPC
662276497009
Product Length/Depth
53.13 in
Product Height
4.94 in
Product Width
9.13 in
Product Weight
15 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
4 ft
Lens material
Flat white
Light type
T12ES
Material
Aluminum
Number of lamps
2-lamp
Wattage
34W
Mounting Method
Recessed ceiling
Frequency rating
60 Hz
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.