Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior
FR240JEMT2

FR240JEMT2

Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior, 60 Hz, 4 ft, Acrylic lens, T12ES, Aluminum, Recessed ceiling mount, 2-lamp, Emergency battery back-up ballast, one lamp, 277V max., test switch, 120 Vac, 34W
FR240JEMT2 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior
Catalog Number
FR240JEMT2
UPC
662276672840
Product Length/Depth
53.13 in
Product Height
4.94 in
Product Width
9.13 in
Product Weight
22 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
4 ft
Lens material
Acrylic
Light type
T12ES
Material
Aluminum
Number of lamps
2-lamp
Wattage
34W
Mounting Method
Recessed ceiling
Frequency rating
60 Hz
Special features
Emergency battery back-up ballast, one lamp, 277V max., test switch
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.