Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior
FR320JRV-1L

FR320JRV-1L

Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior, 60 Hz, 2 ft, Acrylic lens, T12, Aluminum, Recessed ceiling mount, 3-lamp, Red filter tube with separate ballast (one lamp), lamps included, 120 Vac, 20W
FR320JRV-1L - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FR marine interior
Catalog Number
FR320JRV-1L
UPC
662276375079
Product Length/Depth
29.13 in
Product Height
4.94 in
Product Width
14.25 in
Product Weight
16 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
2 ft
Lens material
Acrylic
Light type
T12
Material
Aluminum
Number of lamps
3-lamp
Wattage
20W
Mounting Method
Recessed ceiling
Frequency rating
60 Hz
Special features
Red filter tube with separate ballast (one lamp), lamps included
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.