Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior
FRD217

FRD217

Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior, 50/60 Hz, 2 ft, Acrylic lens, T8, Galvanized steel, Recessed ceiling mount, 2-lamp, 120-277 Vac, 17W
FRD217 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior
Catalog Number
FRD217
UPC
662276396982
Product Length/Depth
27 in
Product Height
3.75 in
Product Width
10.81 in
Product Weight
11 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
2 ft
Lens material
Acrylic
Light type
T8
Material
Galvanized steel
Number of lamps
2-lamp
Wattage
17W
Mounting Method
Recessed ceiling
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.