Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior
FRD240

FRD240

Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior, 60 Hz, 4 ft, Acrylic lens, T12ES, Galvanized steel, Recessed ceiling mount, 2-lamp, 120 Vac, 34W
FRD240 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior
Catalog Number
FRD240
UPC
662276397101
Product Length/Depth
50.63 in
Product Height
3.75 in
Product Width
10.81 in
Product Weight
27 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Lamp length
4 ft
Lens material
Acrylic
Light type
T12ES
Material
Galvanized steel
Number of lamps
2-lamp
Wattage
34W
Mounting Method
Recessed ceiling
Frequency rating
60 Hz
Voltage rating
120 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.