知识搜索
下载文档 () / 20
动力,因我们而不同*

FRD317RV-1

Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior, 50/60 Hz, 2 ft, Acrylic lens, T8, Galvanized steel, Recessed ceiling mount, 3-lamp, Red filter tube with separate ballast (one lamp), 120-277 Vac, 17W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Meridian FRD marine interior
Catalog Number
FRD317RV-1
UPC
662276397163
Product Length/Depth
27 in
Product Height
4.63 in
Product Width
10.81 in
Product Weight
12.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Lamp length
2 ft
Light type
T8
Number of lamps
3-lamp
Wattage
17W
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting Method
Recessed ceiling
Material
Galvanized steel
Lens material
Acrylic
Special features
Red filter tube with separate ballast (one lamp)

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。