下载文档 () / 20
动力,因我们而不同*

FSQC5640 S752

Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch, 60A, Through feed, Three-wire, four-pole, Brass contacts, Copper-free aluminum, Spring door, Epoxy powder coat finish, 1-1/2", Three-pole switch, 120-600 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Arktite FSQC interlocked receptacle with switch
Catalog Number
FSQC5640 S752
UPC
782274108964
Product Length/Depth
6.35 in
Product Height
14.56 in
Product Width
7 in
Product Weight
24 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
Class I, Zone 1
Class II, Division 2
Class I, Division 2
NEMA Rating
3
4X
7
9
12
Special features
Epoxy powder coat finish
Type
Three-pole switch
Amperage Rating
60A
Voltage rating
120-600 Vac
Contact material
Brass
Back box style
Through feed
Configuration
Three-wire, four-pole
Material
Copper-free aluminum
Receptacle style
Spring door
Trade size
1-1/2"

导出产品规格