下载文档 () / 20
动力,因我们而不同*

FT1EWSU-BP

Eaton FlexiTech FT1EW_FT1SU, spare Base Plate, compatible with IP43 & IP66 lum.

常用规格

Product Name
Eaton emergency lighting base plate
Catalog Number
FT1EWSU-BP
Product Length/Depth
231 mm
Product Height
24 mm
Product Width
84 mm
Product Weight
0.075 kg
Compliances
CE marking

产品规格

Color
Other
Type Of Accessory
Other
Material
Plastic
Product branding
Eaton
Transparent
No
Spare part
No
Compatibility
FlexiTech CC
FlexiTech EC

导出产品规格