下载文档 () / 20
动力,因我们而不同*

FT2ED-MCRC-DG

Eaton FlexiTech FT2ED ceiling recessed , metallic cover Dark Grey RAL7015

常用规格

Product Name
Eaton emergency lighting metal cover
Catalog Number
FT2ED-MCRC-DG
Product Length/Depth
258 mm
Product Height
123 mm
Product Width
151 mm
Product Weight
0.251 kg
Compliances
CE marking

产品规格

Color
Grey
Type Of Accessory
Decor element
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech ED

导出产品规格