下载文档 () / 20
动力,因我们而不同*

FT2ED-MCW-DG

Eaton FlexiTech FT2ED wall mounting, metallic cover Dark Grey RAL7015

常用规格

Product Name
Eaton emergency lighting metal cover
Catalog Number
FT2ED-MCW-DG
Product Length/Depth
230 mm
Product Height
134 mm
Product Width
122 mm
Product Weight
0.124 kg
Compliances
CE marking

产品规格

Color
Grey
Type Of Accessory
Decor element
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech ED

导出产品规格