下载文档 () / 20
动力,因我们而不同*

FT2ED-P-ENARBEXITL
PICTO EN & ARB "EXIT" L, FlexiTech

Eaton FlexiTech 20m, Pictogram, EN & ARB "EXIT" L, FlexiTech

常用规格

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT2ED-P-ENARBEXITL
Product Length/Depth
208 mm
Product Height
0.1 mm
Product Width
102.5 mm
Product Weight
0.003 kg
Certifications
CE

产品规格

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Exit
Material thickness
0.1 mm
Double-sided
False
Direction
Left
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech ED

导出产品规格