下载文档 () / 20
动力,因我们而不同*

FT2EWEC-P-ARBEX-U
FT2 EW_EC PICTO, EN & ARB "EXIT" UP

Eaton FlexiTech EW_EC_CW_CC 20m, Pictogram, EN & ARB "EXIT" Up, FlexiTech

常用规格

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT2EWEC-P-ARBEX-U
Product Length/Depth
211 mm
Product Height
0.175 mm
Product Width
107.3 mm
Product Weight
0.003 kg
Certifications
CE

产品规格

Viewing distance
20 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
0.175 mm
Double-sided
False
Direction
Straight/upwards
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech CW
FlexiTech EC
FlexiTech EW

导出产品规格