下载文档 () / 20
动力,因我们而不同*

FT2SE-MCR-B

Eaton FlexiTech FT2SE recessed, metallic cover Black mat RAL9005

常用规格

Product Name
Eaton emergency lighting metal cover
Catalog Number
FT2SE-MCR-B
Product Length/Depth
258 mm
Product Height
6 mm
Product Width
151 mm
Product Weight
0.155 kg
Compliances
CE marking

产品规格

Color
Black
Type Of Accessory
Decor element
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech SE

导出产品规格