下载文档 () / 20
动力,因我们而不同*

FT2SE-MCR-DG

Eaton FlexiTech FT2SE recessed, metallic cover Dark Grey RAL7015

常用规格

Product Name
Eaton emergency lighting metal cover
Catalog Number
FT2SE-MCR-DG
Product Length/Depth
258 mm
Product Height
6 mm
Product Width
151 mm
Product Weight
0.155 kg
Warranty
Refer to warranty document.
Compliances
CE marking

产品规格

Color
Grey
Type Of Accessory
Decor element
Material
Steel
Product branding
Eaton
Transparent
No
Spare part
No
Compatibility
FlexiTech SE

导出产品规格